SOT1833-1: WLCSP75 Wafer Level Chip-size Package | NXP Semiconductors

SOT1833-1: WLCSP75


Overview

WLCSP75, wafer level chip-size package; 75 terminals; 0.4 mm pitch; 3.8 mm x 3.89 mm x 0.56 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP75 surface mount bottom WLCSP 3.8 x 3.89 x 0.56 75
Manufacture Code Reference Codes Issue Date
98ASA00956 2017-06-11
Part Description Quick access
Kinetis K Series 32-bit MCU, ARM Cortex-M0+ core, 512KB Flash,128KB SRAM, 48MHz, RF2.0