SOT1828-3: CFM2F Ceramic Flange Mount | NXP Semiconductors

SOT1828-3: CFM2F


Overview

CFM2F, ceramic, flange mount flat package; 2 terminals; 9.78 mm x 10.16 mm x 3.66 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM2F flange mount double CFM 9.78 x 10.16 x 3.66 2 ceramic
Manufacture Code Reference Codes Issue Date
98ASA01061D 2018-03-05
Part Description Quick access
Airfast RF Power GaN Transistor, 125 W CW over 1-2700 MHz, 50 V
Airfast RF Power GaN Transistor, 2110-2170 MHz, 59 W Avg., 48 V