SOT1825-2: FM4 Double-ended Flange Mount | NXP Semiconductors

SOT1825-2: FM4


Overview

FM4, plastic, flange mount package; 4 terminals; 9.96 mm x 20.57 mm x 3.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1825-2 FM4 flange mount double DFM 9.96 x 20.57 x 3.81 4 plastic
Manufacture Code Reference Codes Issue Date
98ASA00910 2017-06-11