SOT1822-1: FM2F Double-ended Flange Mount | NXP Semiconductors

SOT1822-1: FM2F


Overview

FM2F, plastic, flange mount flat package; 2 terminals; 6.1 mm x 10.67 mm x 2.03 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM2F flange mount double DFM 6.1 x 10.67 x 2.03 2 plastic
Manufacture Code Reference Codes Issue Date
98ASA00814D PDIP-F2(JEDEC 2017-06-11