SOT1821-1: FM8F


Overview

FM8F, plastic, flange mount flat package; 8 terminals; 6.1 mm x 9.65 mm x 2.03 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1821-1 FM8F flange mount double DFM 6.1 x 9.65 x 2.03 8 plastic
Manufacture Code Reference Codes Issue Date
98ASA00808 2017-06-11