SOT1819-1: FM6F Double-ended Flange Mount | NXP Semiconductors

SOT1819-1: FM6F


Overview

FM6F, plastic, flange mount flat package; 6 terminals; 9.96 mm x 32.26 mm x 3.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM6F flange mount double DFM 9.96 x 32.26 x 3.81 6 plastic
Manufacture Code Reference Codes Issue Date
98ASA00787 2017-06-11