SOT1818-3: FM4F Double-ended Flange Mount | NXP Semiconductors

SOT1818-3: FM4F


Overview

FM4F, plastic, flange mount flat package; 4 terminals; 9.96 mm x 20.57 mm x 3.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1818-3 FM4F flange mount double DFM 9.96 x 20.57 x 3.81 4 plastic
Manufacture Code Reference Codes Issue Date
98ASA00844 2017-06-11