SOT1791-1: CFM2F Ceramic Flange Mount | NXP Semiconductors

SOT1791-1: CFM2F


Overview

CFM2F, ceramic, flange mount flat package; 2 terminals; 5.85 mm x 20.32 mm x 3.82 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM2F flange mount double CFM 5.85 x 20.32 x 3.82 2 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00795 2017-06-11
Part Description Quick access
WIDEBAND RF POWER GaN ON SiC TRANSISTOR, 1-2700 MHz, 125 W CW, 50 V
Wideband RF Power LDMOS Transistor, 35 W CW over 1.8-512 MHz, 65 V