SOT1782-1: WLCSP64


Overview

WLCSP64, , wafer level chip-size package; 64 terminals; 0.4 mm pitch; 3.32 mm x 3.35 mm x 0.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP64 surface mount bottom WLCSP 3.32 x 3.35 x 0.6 64
Manufacture Code Reference Codes Issue Date
98ASA00650 2017-06-11