SOT1781-2: WLCSP35 Wafer Level Chip-size Package | NXP Semiconductors

SOT1781-2: WLCSP35


Overview

WLCSP35, wafer level chip-size package; 35 terminals; 0.4 mm pitch; 3 mm x 2.16 mm x 0.525 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP35 surface mount bottom WLCSP 3 x 2.16 x 0.525 35 plastic
Manufacture Code Reference Codes Issue Date
98ASA01795D 2021-11-23