SOT1781-1: WLCSP35


Overview

WLCSP35, , wafer level chip-size package; 35 terminals; 0.4 mm pitch; 2.99 mm x 2.53 mm x 0.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP35 surface mount bottom WLCSP 2.99 x 2.53 x 0.6 35
Manufacture Code Reference Codes Issue Date
98ASA00501 2017-06-11