SOT1780-8: WLCSP36 Wafer Level Chip-size Package | NXP Semiconductors

SOT1780-8: WLCSP36


Overview

WLCSP36, wafer level chip-scale package, 36 terminals, 0.4 mm pitch, 3.9 mm x 1.9 mm x 0.525 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP36 surface mount bottom WLCSP 3.9 x 1.9 x 0.525 36
Manufacture Code Reference Codes Issue Date
98ASA01264D 2018-06-20