SOT1780-3: WLCSP36 Wafer Level Chip-size Package | NXP Semiconductors

SOT1780-3: WLCSP36


Overview

WLCSP36, wafer level chip-size package; 36 terminals; 0.4 mm pitch; 2.674 mm x 2.822 mm x 0.564 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP36 surface mount bottom WLCSP 2.674 x 2.822 x 0.564 36
Manufacture Code Reference Codes Issue Date
98ASA00949 2016-04-15