SOT1780-2: WLCSP36 Wafer Level Chip-size Package | NXP Semiconductors

SOT1780-2: WLCSP36


Overview

WLCSP36, wafer level chip-size package; 36 terminals; 0.4 mm pitch; 3.064 mm x 3.064 mm x 0.545 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP36 surface mount bottom WLCSP 3.064 x 3.064 x 0.545 36
Manufacture Code Reference Codes Issue Date
98ASA00004 2016-01-05