SOT1780-10: WLCSP36 Wafer Level Chip-size Package | NXP Semiconductors

SOT1780-10: WLCSP36


Overview

WLCSP36, wafer level chip-scale package, 36 terminals, 0.4 mm pitch, 2.8 mm x 2.52 mm x 0.5 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP36 surface mount bottom WLCSP 2.8 x 2.52 x 0.5 36
Manufacture Code Reference Codes Issue Date
98ASA01327D 2018-11-01