SOT1779-1: WLCSP211 Wafer Level Chip-size Package | NXP Semiconductors

SOT1779-1: WLCSP211


Overview

WLCSP211, , wafer level chip-size package; 211 terminals; 0.5 mm pitch; 9.33 mm x 7.91 mm x 0.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP211 surface mount bottom WLCSP 9.33 x 7.91 x 0.6 211
Manufacture Code Reference Codes Issue Date
98ASA00911 2017-06-11