SOT1778-1: WLCSP173 Wafer Level Chip-size Package | NXP Semiconductors

SOT1778-1: WLCSP173


Overview

WLCSP173, wafer level chip-size package; 173 terminals; 0.5 mm pitch; 7.74 mm x 7.9 mm x 0.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP173 surface mount bottom WLCSP 7.74 x 7.9 x 0.6 173
Manufacture Code Reference Codes Issue Date
98ASA00791D 2017-06-11