SOT1777-1: WLCSP169


Overview

WLCSP169, wafer level chip-size package; 169 terminals; 0.4 mm pitch; 5.5 mm x 5.63 mm x 0.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP169 surface mount bottom WLCSP 5.5 x 5.63 x 0.6 169
Manufacture Code Reference Codes Issue Date
98ASA00640 2017-06-11