SOT1776-1: WLCSP143 Wafer Level Chip-size Package | NXP Semiconductors

SOT1776-1: WLCSP143


Overview

WLCSP143, , wafer level chip-size package; 143 terminals; 0.4 mm pitch; 5.55 mm x 6.44 mm x 0.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP143 surface mount bottom WLCSP 5.55 x 6.44 x 0.6 143
Manufacture Code Reference Codes Issue Date
98ASA00402 2017-06-11