SOT1775-1: WLCSP142 Wafer Level Chip-size Package | NXP Semiconductors

SOT1775-1: WLCSP142


Overview

WLCSP142, , wafer level chip-size package; 142 terminals; 0.4 mm pitch; 5.58 mm x 4.84 mm x 0.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP142 surface mount bottom WLCSP 5.58 x 4.84 x 0.6 142
Manufacture Code Reference Codes Issue Date
98ASA00639 2017-06-11