SOT1774-1: WLCSP120 Wafer Level Chip-size Package | NXP Semiconductors

SOT1774-1: WLCSP120


Overview

WLCSP120, wafer level chip-size package; 120 terminals; 0.4 mm pitch; 5.28 mm x 5.29 mm x 0.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP120 surface mount bottom WLCSP 5.28 x 5.29 x 0.6 120
Manufacture Code Reference Codes Issue Date
98ASA00311D NON-JEDEC(JEDEC 2017-06-11