SOT1765-1: TLGA99 | NXP Semiconductors

SOT1765-1: TLGA99


Overview

TLGA99, plastic, thin low profile land grid array; 99 balls; 9.5 mm x 9.5 mm x 1.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TLGA99 surface mount bottom TLGA 9.5 x 9.5 x 1.1 99 plastic
Manufacture Code Reference Codes Issue Date
98ASA10765D 2016-03-21