SOT1749-1: HTSSOP16 | NXP Semiconductors

SOT1749-1: HTSSOP16


Overview

HTSSOP16, plastic, thermal enhanced thin shrink small outline package; 16 terminals; 0.65 mm pitch; 4.4 mm x 5 mm x 1.05 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTSSOP16 surface mount double HTSSOP 4.4 x 5 x 1.05 16 plastic
Manufacture Code Reference Codes Issue Date
98ASH70635A TS-PDSO-G16(JEDEC 2017-06-11