SOT1742-1: FM8F Double-ended Flange Mount | NXP Semiconductors

SOT1742-1: FM8F


Overview

FM8F, plastic, flange mount flat package; 8 terminals; 6.35 mm x 23.62 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM8F flange mount double DFM 6.35 x 23.62 x 2.59 8 plastic
Manufacture Code Reference Codes Issue Date
98ASA10537 2017-06-11