SOT1741-1: FM8 Double-ended Flange Mount | NXP Semiconductors

SOT1741-1: FM8


Overview

FM8, plastic, flange mount package; 8 terminals; 6.35 mm x 23.62 mm x 2.62 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM8 flange mount double DFM 6.35 x 23.62 x 2.62 8 plastic
Manufacture Code Reference Codes Issue Date
98ASA99295D PDIL-C8(JEDEC 2017-06-11