SOT1739-1: FM6F Double-ended Flange Mount | NXP Semiconductors

SOT1739-1: FM6F


Overview

FM6F, plastic, flange mount flat package; 6 terminals; 6.35 mm x 23.62 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM6F flange mount double DFM 6.35 x 23.62 x 2.59 6 plastic
Manufacture Code Reference Codes Issue Date
98ASA10536D PDIL-F6(JEDEC 2017-06-11