SOT1738-1: FM6 Double-ended Flange Mount | NXP Semiconductors

SOT1738-1: FM6


Overview

FM6, plastic, flange mount package; 6 terminals; 6.35 mm x 23.62 mm x 2.62 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM6 flange mount double DFM 6.35 x 23.62 x 2.62 6 plastic
Manufacture Code Reference Codes Issue Date
98ASH98116A PDIL-C6(JEDEC 2017-06-11