SOT1737-1: FM4F Double-ended Flange Mount | NXP Semiconductors

SOT1737-1: FM4F


Overview

FM4F, plastic, flange mount flat package; 4 terminals; 9.02 mm x 23.62 mm x 3.18 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM4F flange mount double DFM 9.02 x 23.62 x 3.18 4 plastic
Manufacture Code Reference Codes Issue Date
98ASA10882D PDIP-F4(JEDEC 2017-06-11