SOT1734-1: FM4 Double-ended Flange Mount | NXP Semiconductors

SOT1734-1: FM4


Overview

FM4, plastic, flange mount package; 4 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM4 flange mount double DFM 9.02 x 17.53 x 2.59 4 plastic
Manufacture Code Reference Codes Issue Date
98ASA10812 2017-06-11