SOT1730-3: FM17F Double-ended Flange Mount | NXP Semiconductors

SOT1730-3: FM17F


Overview

FM17F, plastic, flange mount flat package; 17 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1730-3 FM17F flange mount double DFM 9.02 x 17.53 x 2.59 17 plastic
Manufacture Code Reference Codes Issue Date
98ASA00745 2017-06-11