SOT1729-1: FM16F Double-ended Flange Mount | NXP Semiconductors

SOT1729-1: FM16F


Overview

FM16F, plastic, flange mount flat package; 16 terminals; 11 mm x 23.62 mm x 3.17 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM16F flange mount double DFM 11 x 23.62 x 3.17 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00499 2017-06-11