SOT1728-1: FM16F Double-ended Flange Mount | NXP Semiconductors

SOT1728-1: FM16F


Overview

FM16F, plastic, flange mount flat package; 16 terminals; 9.02 mm x 23.62 mm x 3.18 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM16F flange mount double DFM 9.02 x 23.62 x 3.18 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA10739 2017-06-11
Part Description Quick access
RF LDMOS Wideband Integrated Power Amplifier, 850-940 MHz, 35 W Avg., 28 V