SOT1724-2: FM16 Double-ended Flange Mount | NXP Semiconductors

SOT1724-2: FM16


Overview

FM16, plastic, flange mount package; 16 terminals; 9.02 mm x 23.62 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM16 flange mount double DFM 9.02 x 23.62 x 2.59 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA10615D PDIL-G16(JEDEC 2017-06-11