SOT1723-2: FM16 Double-ended Flange Mount | NXP Semiconductors

SOT1723-2: FM16


Overview

FM16, plastic, flange mount package; 16 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1723-2 FM16 flange mount double DFM 9.02 x 17.53 x 2.59 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA10767 2017-06-11