SOT1722-2: FM15F Double-ended Flange Mount | NXP Semiconductors

SOT1722-2: FM15F


Overview

FM15F, plastic, flange mount flat package; 15 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT1722-2 FM15F flange mount double DFM 9.02 x 17.53 x 2.59 15 plastic
Manufacture Code Reference Codes Issue Date
98ASA00683 2017-06-11