SOT1720-1: FM14F Double-ended Flange Mount | NXP Semiconductors

SOT1720-1: FM14F


Overview

FM14F, plastic, flange mount flat package; 14 terminals; 9.02 mm x 17.53 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM14F flange mount double DFM 9.02 x 17.53 x 2.59 14 plastic
Manufacture Code Reference Codes Issue Date
98ASA00175 2017-06-11