SOT1690-2: TFBGA500S | NXP Semiconductors

SOT1690-2: TFBGA500S


Overview

TFBGA500S, thin fine-pitch ball grid array package; 500 terminals, 0.65 mm pitch, 14 mm x 17 mm x 0.925 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA500S surface mount bottom TFBGA 14 x 17 x 0.925 500
Manufacture Code Reference Codes Issue Date
98ASA00965D 2017-02-28