SOT1660-1: HLQFP156


Overview

HLQFP156, plastic, thermal enhanced low profile quad flat package; 156 terminals; 0.4 mm pitch; 14 mm x 20 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP156 surface mount quad HLQFP 14 x 20 x 1.4 156 plastic
Manufacture Code Reference Codes Issue Date
98ASA00760D NON-JEDEC(JEDEC 2017-06-11