SOT163-4: SO20 Small Outline | NXP Semiconductors

SOT163-4: SO20


Overview

SO20, plastic, small outline package; 20 terminals; 1.27 mm pitch; 7.5 mm x 12.82 mm x 3.55 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO20 surface mount double SO 7.5 x 12.82 x 3.55 20 plastic
Manufacture Code Reference Codes Issue Date
98ASB17933C R-PDSO-G20(JEDEC 2017-06-11
Part Description Quick access
Analog Accelerometer, 5V, XY, 50g, SOIC 20
Accelerometer, 5V, X, 40g, SOIC 20
Accelerometer, 5V, XY, 30g, SOIC 20