SOT1613-1: CQFP184 Ceramic Quad Flat Package | NXP Semiconductors

SOT1613-1: CQFP184


Overview

CQFP184, ceramic, quad flat package; 184 terminals; 0.65 mm pitch; 31 mm x 31 mm x 3.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CQFP184 surface mount quad CQFP 31 x 31 x 3.5 184 ceramic
Manufacture Code Reference Codes Issue Date
98ASS23138W CQFP-G184(JEDEC 2017-06-11
Part Description Quick access
32BIT W/ CACHE, MMU, FPU