SOT1612-1: CQFP144 Ceramic Quad Flat Package | NXP Semiconductors

SOT1612-1: CQFP144


Overview

CQFP144, ceramic, quad flat package; 144 terminals; 0.65 mm pitch; 26.75 mm x 26.75 mm x 3.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CQFP144 surface mount quad CQFP 26.75 x 26.75 x 3.5 144 ceramic
Manufacture Code Reference Codes Issue Date
98ASB42800B CQFP-G144(JEDEC 2017-06-11