SOT1580-1: HTQFP216 | NXP Semiconductors

SOT1580-1: HTQFP216


Overview

HTQFP216, plastic, thermal enhanced thin quad flat package; 216 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP216 surface mount quad HTQFP 24 x 24 x 1 216 plastic
Manufacture Code Reference Codes Issue Date
98ASA00366D 2017-06-11