SOT1572-1: HLQFP80 | NXP Semiconductors

SOT1572-1: HLQFP80


Overview

HLQFP80, plastic, thermal enhanced, low profile quad; flat leaded package; 80 terminals; 0.5 mm pitch; 12 mm x 12 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP80 surface mount quad HLQFP 12 x 12 x 1.4 80 plastic
Manufacture Code Reference Codes Issue Date
98ASA00505D 2017-03-27
Part Description Quick access
MagniV 16-bit MCU, S12Z core, 256KB Flash, 50MHz, -40/+125degC, Automotive Qualified, 80LQFP-EP
MagniV 16-bit MCU, S12Z core, 256KB Flash, 50MHz, -40/+150degC, Automotive Qualified, 80LQFP-EP
Programmable solenoid controller, 8 - solenoid driver, precision control, LQFP-EP 80