SOT1571-2: HLQFP48


Overview

HLQFP48, plastic, thermal enhanced low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP48 surface mount quad HLQFP 7 x 7 x 1.4 48 plastic
Manufacture Code Reference Codes Issue Date
98ASA00430D MS-026 BBC(JEDEC 2017-06-11