SOT1570-2: HLQFP100


Overview

HLQFP100, plastic, thermal enhanced low profile quad flat package; 100 terminals; 0.50 mm pitch; 14 mm x 14 mm x 1.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP100 surface mount quad HLQFP 14 x 14 x 1.6 100 plastic
Manufacture Code Reference Codes Issue Date
98ASA00553D 2017-03-27