SOT1562-1: TFBGA247 | NXP Semiconductors

SOT1562-1: TFBGA247


Overview

TFBGA247, plastic, thin fine-pitch ball grid array; 247 balls; 0.5 mm pitch; 10 mm x 10 mm x 0.92 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA247 surface mount bottom TFBGA 10 x 10 x 0.92 247 plastic
Manufacture Code Reference Codes Issue Date
98ASA10645D T-PBGA-B247(JEDEC 2017-06-11