SOT1561-1: TFBGA185 | NXP Semiconductors

SOT1561-1: TFBGA185


Overview

TFBGA185, plastic, thin fine-pitch ball grid array; 185 balls; 0.5 mm pitch; 10 mm x 10 mm x 0.92 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA185 surface mount bottom TFBGA 10 x 10 x 0.92 185 plastic
Manufacture Code Reference Codes Issue Date
98ASA10638D 2017-06-11