SOT1560-1: LFBGA121 | NXP Semiconductors

SOT1560-1: LFBGA121


Overview

LFBGA121, plastic, low profile fine-pitch ball grid array; 121 balls; 0.8 mm pitch; 10 mm x 10 mm x 1.02 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA121 surface mount bottom LFBGA 10 x 10 x 1.02 121 plastic
Manufacture Code Reference Codes Issue Date
98ASA10527D T-PBGA-B121(JEDEC 2017-06-11