SOT1555-2: LFBGA64 | NXP Semiconductors

SOT1555-2: LFBGA64


Overview

LFBGA64, plastic, low profile fine-pitch ball grid array; 64 bumps; 0.5 mm pitch; 5 mm x 5 mm x 1.11 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA64 surface mount LFBGA 5 x 5 x 1.11 64 plastic
Manufacture Code Reference Codes Issue Date
98ASA02085D 2023-05-02
Part Description Quick access