SOT1554-1: LFBGA130 | NXP Semiconductors

SOT1554-1: LFBGA130


Overview

LFBGA130, plastic, low profile fine-pitch ball grid array; 130 balls; 0.5 mm pitch; 8 mm x 8 mm x 1.25 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA130 surface mount bottom LFBGA 8 x 8 x 1.25 130 plastic
Manufacture Code Reference Codes Issue Date
98ASA00333 2017-06-11
Part Description Quick access
Power Management IC, i.MX50/53, 10 Bit ADC, 6 buck, 8 LDO, MAPBGA 130